
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4020099
Catalog Number
E4020099
EU RoHS Indicator
No
Style
Ladder Support Attachments
UPC
096359084686
Dimensions
27.56 in x 13.63 in x 4.81 in
Dimensions Metric
700 mm x 346 mm x 122 mm
Height
4.81 in
Height Metric
122 mm
Length
27.56 in
Length Metric
700 mm
Weight
7.37 lb
Weight Metric
3.3 kg
Width
13.63 in
Width Metric
346 mm
EU RoHS Indicator
No
Pallet Quantity
24