
Brand: FARGO
Catalog ID: GO54
Catalog Number
GO54
EU RoHS Indicator
No
Material
Polyethylene
Material - Body
Polyethylene
Material - Ring
Stainless Steel
Material Type
Non-Standard
Product Category
Spacers
Type
Polyethylene Line Spacer 4 Conductor
UPC
096359304081
Dimensions
5.625 in x 5.625 in x 1.500 in
Height
1.5 in
Length
5.625 in
Weight
0.274 lb
Width
5.625 in
Conductor Diameter - Maximum
0.85 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter (Covered) - Maximum
0.85 in
Conductor Diameter (Covered) - Minimum
0.204 in
Conductor Diameter (Covered) Range
0.85-0.204
Conductor Diameter Range
0.204 - 0.85
Conductor Spacing
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
1200