HUBBELL POWER SYSTEMS
Sprial Vibration Damper, .252"-.327" Cable O.D.
Image of SVD103 Sprial Vibration Damper, .252"-.327" Cable O.D.

Sprial Vibration Damper, .252"-.327" Cable O.D.

Brand: Hubbell Power Systems

Catalog ID: SVD103

Sprial Vibration Damper for .252"-.327" Cable O.D.

The Hubbell spiral vibration damper (SVD) reduces Aeolian vibration on ADSS cable, Bare Conductor, and Shield Wire/OPGW. Aeolian vibration is a high frequency, low amplitude vibration caused by wind passing across a cable. This vibration can cause support hardware to breakdown and fail over time. SVD's are made of UV stabilized PVC and are very easy to install.

  • For ADSS, Bare Conductor, and Shield Wire/OPGW cable applications
  • Reduces Aeolian vibration
  • Easy installation
  • Dielectric material
  • Meets Power Dissipation requirements of IEEE 664-1993 and IEEE 1591.2

General

Application

Spiral vibration damper

Catalog Number

SVD103

Material

PVC

Product Category

Communications Connectors

UPC

096359606871

Dimensions

Dimensions

49.400 in x 1.600 in x 1.600 in

Height

1.6 in

Length

49.4 in

Weight

.694 lb

Width

1.6 in

Conductor Related

Conductor Diameter - Maximum

0.327

Conductor Diameter - Minimum

0.252

Conductor Diameter Range

0.252 - 0.327

Conductor Range

0.252-0.327 in

Conductor Type

ADSS, OPGW and Shield Wire

Logistics

Carton Quantity

60

Pallet Quantity

1500