Brand: ANDERSON
Catalog ID: SBA5861725
Spring bolts are typically used to maintain controlled tension within spans of substation strain bus.
Catalog Number
SBA5861725
EU RoHS Indicator
No
Material
Steel
Material - Bearing Plate
Galvanized Ductile Iron
Material - Eyebolt
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Strength Rating - Ultimate Body
0 lb
UPC
096359325000
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
15.043 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
96