Brand: Chance
Catalog ID: C2050188
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050188
Coating
Galvanized, ASTM A-153
Material
Steel
Size
3/32 in x 9/64 in
Type
Lockwasher
UPC
096359013518
Bolt Size
3/8 in
Dimension - Hole Size inch
7/16 in
Dimensions
0.750 in x 0.625 in x 0.625 in
Distance From Pole
N/A
Height
0.625 in
Length
0.75 in
Size
3/32 in x 9/64 in
Weight
0.01 lb
Width
0.625 in
Pallet Quantity
54000