HUBBELL POWER SYSTEMS
SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4-1/2in LONG
Image of PS50875412CW SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4-1/2in LONG

SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4-1/2in LONG

Brand: Chance

Catalog ID: PS50875412CW

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintians snug fit
  • Thread length is 3"
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

General

Catalog Number

PS50875412CW

Coating

Galvanized, CSA G164-M

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359663690

Dimensions

Diameter

0.5 in

Dimensions

4.880 in x 0.740 in x 0.740 in

Distance From Pole

N/A

Height

0.74 in

Length

4.88 in

Length Threaded Area

2.63

Weight

0.245 lb

Width

0.74 in

Logistics

Carton Quantity

150

Pallet Quantity

7200