HUBBELL POWER SYSTEMS
Image of 508755 SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG

SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG

Brand: Chance

Catalog ID: 508755

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153