HUBBELL POWER SYSTEMS
SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG with TDG CORROSION PROTECTION
Image of 508500TDG SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG with TDG CORROSION PROTECTION

SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 508500TDG

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 2-5/8"
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

508500TDG

Style

Square Head

Type

Twist tread

UPC

096359739098

Dimensions

Diameter

.50 in

Diameter (Fraction)

1/2 in

Dimensions

4.35 in x 0.75 in x 0.75 in

Height

0.75 in

Length

4.35 in

Weight

0.216 lb

Width

0.75 in

Logistics

Pallet Quantity

7200