HUBBELL POWER SYSTEMS
5/8 bolt, square head

Square Head Machine Bolt 5/8x14 - 5/8 Bolt

Brand: Chance

Catalog ID: 8814TDG

5/8 Bolt for Poles, 12.4K lbs Strength, Nut Included

This 5/8 bolt features a square head, ideal for utility pole and crossarm construction, and boasts a tensile strength of 12,400 lbs. It comes with an assembled square nut, a cone point, and a 6" thread length. Often referred to as a crossarm bolt or through bolt in industry slang. Part of the Hubbell-Chance line, this bolt, along with associated fasteners like machine and carriage bolts, various washers, nuts, staples, and lag screws, meets all relevant standards for electric utility and communications industries.

  • Rated tensile strength is 12,400 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine
  • Hot dip galvanized finish per ASTM A-153

Engineered for durability, this 5/8 bolt delivers exceptional tensile strength of 12,400 lbs, making it perfect for robust utility pole and crossarm applications.

General

Catalog Number

8814TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359608615

Dimensions

Height

0.625 in

Weight

1.21 lb

Width

0.625 in

Logistics

Carton Quantity

30

Pallet Quantity

1800