Brand: Chance
Catalog ID: P0011444P
Hardware used with Extension
Application
Helical Anchoring
Catalog Number
P0011444P
Coating
Galvanized
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Type
Bolts
UPC
096359111214
Weight
0.8 lb
Pallet Quantity
2400 EA
Standard Package
1