Brand: Chance
Catalog ID: P0011445P
Hardware used with Extension
Application
Helical Anchoring
Catalog Number
P0011445P
Coating
Galvanized
Finish Type
Galvanized
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Type
Bolts
UPC
096359322498
Foundation Diameter
1.125 in
Weight
1.6 lb
Standard Package
1