HUBBELL POWER SYSTEMS
Image of 056292P Square Shaft (SS225) Nut Replacement

Square Shaft (SS225) Nut Replacement

Brand: Chance

Catalog ID: 056292P

Jam Nut, 1.25" (31.75 mm) diameter, galvanized, use with SS225 extensions.

Jam nut used with connecting bolt for SS225 Square Shaft anchor

Hardware used with SS225 Extensions and Guy Adapters

General

Application

Helical Anchoring

Catalog Number

056292P

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Nuts

UPC

096359266945

Dimensions

Dimensions

1.87 in x 2.10 in x 0.75 in

Height

0.75 in

Length

1.87 in

Weight

0.5 lb

Width

2.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Standard Package

1