HUBBELL POWER SYSTEMS
Image of 055449P Square Shaft (SS5/SS150) Nut

Square Shaft (SS5/SS150) Nut

Brand: Chance

Catalog ID: 055449P

Jam Nut, 3/4" (19.1 mm) diameter, galvanized, use with SS5/SS150 extensions/adapters.

Jam nut used with connecting bolt for SS5 and SS150 Square Shaft anchor

Hardware used with SS5 Extensions and Guy Adapters

General

Application

Helical Anchoring

Catalog Number

055449P

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Nuts

UPC

096359211396

Dimensions

Dimensions

0.75 in x 0.75 in x 0.400 in

Height

0.4 in

Length

0.75 in

Weight

0.05 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Standard Package

1