HUBBELL POWER SYSTEMS
Image of M3D98AS Stainless-Steel 38 kV, 150 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) insulation, M3 Switch
* Representative image
Image of M3D98AS Stainless-Steel 38 kV, 150 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) insulation, M3 Switch

Stainless-Steel 38 kV, 150 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) insulation, M3 Switch

Brand: Chance

Catalog ID: M3D98AS

38kV, 150kV BIL, 900 A, Single-Phase Hookstick Disconnect Switch, Stainless Steel, ESP insulators, 10" carriage bolts.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 38kV Voltage Class
  • 150kV BIL Insulation Levels
  • 900A Current Rating
  • ESP Polymer Insulator Assembly with 2.25” Bolt Circles
  • Distribution Base, Serrated Slots
  • Load Break Option Available

Product details

General

Base Type

Distribution Base, Serrated Slots

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

800 Lbs (3.56 kN)

Catalog Number

M3D98AS

Color - Insulator

Dark Gray

Contact

Silver

EU RoHS Indicator

No

Insulator Type

Polymer (2 1/4" Bolt Circle)

Material - Base

Stainless Steel

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359824787

Dimensions

Bolt Length

10 in

Height

15.5 in

Length

24 in

Electrical Ratings

Arc Distance - Dry

10" (254mm)

BIL

150 kV

Creep and Leakage Distance

28.2" (716.3mm)

Current Overload - 8hr Emergency

1620 A

Current Rating

900 A

Dead-Ending Rating - Working Load

8,000 Lbs

Temperature Rise - Max. at 900A

46.7°C

Voltage - Maximum

38 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity

20

Standard Package

1

Resources and downloads