HUBBELL POWER SYSTEMS
STAINLESS STEEL BANDING, 1 1/4in x .04in x 100ft
Image of C114201SSB100 STAINLESS STEEL BANDING, 1 1/4in x .04in x 100ft
Buy America(n) Qualified

STAINLESS STEEL BANDING, 1 1/4in x .04in x 100ft

Brand: Chance

Catalog ID: C114201SSB100

Banding used to secure components to poles. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080562.

General

Bandwidth

1-1/4 in

Catalog Number

C114201SSB100

Material

Stainless Steel

Type

Banding Components

UPC

096359508687

Dimensions

Dimensions

100 ft x 1.25 in x 0.04 in

Distance From Pole

N/A

Height

0.04 in

Length

100 ft

Thickness

0.04 in

Weight

21.1 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Operational

Bandwidth

1-1/4 in

Logistics

Carton Quantity

2