HUBBELL POWER SYSTEMS
Image of C100201SSB100 STAINLESS STEEL BANDING, 1in x .04in x 100ft

STAINLESS STEEL BANDING, 1in x .04in x 100ft

Brand: Chance

Catalog ID: C100201SSB100

Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080561.