HUBBELL POWER SYSTEMS
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 132in
Image of CBAB38132 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 132in

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 132in

Brand: Chance

Catalog ID: CBAB38132

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 36" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

General

Catalog Number

CBAB38132

Material

Stainless Steel

Type

Banding Components

UPC

096359607618

Dimensions

Distance From Pole

N/A

Weight

2.352 lb