HUBBELL POWER SYSTEMS
Image of DA0651TC Stainless Steel Debris Basket

Stainless Steel Debris Basket

Brand: Polycast

Catalog ID: DA0651TC

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

General

Catalog Number

DA0651TC

Color

Gray

Material

Stainless Steel

Series

600 Series

Type

Channel Accessories/Strainers

Dimensions

Dimensions

24 in x 24 in x 11 in

Height

11 in

Length

24 in

Weight

12 lb

Width

24 in