HUBBELL POWER SYSTEMS
Image of C16SSLC STAINLESS STEEL LASHING STRAP, 16in
Image of C16SSLC STAINLESS STEEL LASHING STRAP, 16in
play
Image of C16SSLC STAINLESS STEEL LASHING STRAP, 16in

STAINLESS STEEL LASHING STRAP, 16in

Brand: Chance

Catalog ID: C16SSLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Strapping is 3/4" wide and cut to length
  • Includes a buckle for securing
  • Material is 430 stainless steel

Product details

General

Catalog Number

C16SSLC

UPC

096359576587

Dimensions

Dimensions

16.000 in x 0.750 in x 0.105 in

Distance From Pole

N/A

Height

0.105 in

Length

16 in

Weight

0.039 lb

Width

0.75 in

Logistics

Carton Quantity

500

Pallet Quantity

30000

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell® Messenger Installation