
Brand: EMC
Catalog ID: EM-8484-TT-54
All stainless steel construction for strength and corrosion resistance. Installs on round or square poles and masts. Each hook can accommodate up to three drop wire clamps at any angle. Upon installation, the hooks can be moved to any position along the strap length for maximum versatility. Works with all of the popular drop wire clamps. Strap is made of annealed stainless steel, so it is easily formed around various shapes and diameters.
Catalog Number
EM-8484-TT-54
Material
Stainless Steel
Type
Banding Components
Dimensions
55 in x 1.45 in x 2.25 in
Height
2.25 in
Length
55 in
Weight
0.848 lb
Width
1.45 in