Brand: Hubbell Power Systems
Catalog ID: PSC700VCB
Catalog Number
PSC700VCB
Material
Stainless Steel
UPC
096359642732
Dimensions
19.000 in x 8.130 in x 6.000 in
Height
6 in
Length
19 in
Weight
5 lb
Width
8.13 in
Pallet Quantity
48
Standard Package
1