HUBBELL POWER SYSTEMS
Image of PSC4013205 Standard Clipping Hook

Standard Clipping Hook

Brand: Chance

Catalog ID: PSC4013205

A simple and efficient tool for holding a conductor while performing maintenance on suspension insulators.

A simple and efficient tool for holding a conductor while performing maintenance on suspension insulators. Working Load Limit: 6,500 lb. (2,948 kg)

  • Working Load Limit: 6,500 lb. (2,948 kg)
  • Max conductor capacity: 1.762 in (40 mm) diameter
  • Urethane lining helps to prevent damage to conductors
  • Galvanized shackle included

General

Catalog Number

PSC4013205

UPC

096359834229

Working Load Limit

6500 lb

Dimensions

Weight

7.8 lb

Force Related

Working Load Limit

6500 lb

Logistics

Carton Quantity

1