HUBBELL POWER SYSTEMS
STANDARD OVAL EYENUT, 3/4" with TDG CORROSION PROTECTION
Image of 6503TDG STANDARD OVAL EYENUT, 3/4" with TDG CORROSION PROTECTION

STANDARD OVAL EYENUT, 3/4" with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 6503TDG

Standard eyenut that fits 3/4" diameter bolts. Most commonly used for deadending, back-guying,and attaching pole head guys on the threaded ends of crossarm bolts.Drop-forged hot dip galvanized steel.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Tensile strength rating is 20,050 lbs
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured as functional equivalent to ANSI C135.5

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

6503TDG

Material

Forged steel

Tensile Strength

2050 lb.

Type

Eyenuts

UPC

096359608516

Dimensions

Diameter

.75 in

Diameter (Fraction)

3/4 in

Weight

0.636 lb

Force Related

Tensile Strength

2050 lb.

Logistics

Pallet Quantity

2400