HUBBELL POWER SYSTEMS
Image of T4020619 Standard Platform, 12 ft with Epoxiglas Railing & Fixed Pole Mount
Image of T4020619 Standard Platform, 12 ft with Epoxiglas Railing & Fixed Pole Mount
play
Image of T4020619 Standard Platform, 12 ft with Epoxiglas Railing & Fixed Pole Mount

Standard Platform, 12 ft with Epoxiglas Railing & Fixed Pole Mount

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4020619

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • IMPORTANT: Rail is not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

Product details

General

Catalog Number

T4020619

EU RoHS Indicator

No

Strength Rating - Ultimate

500 lb

Style

Standard Aerial Platform w/ Railing

UPC

096359059073

Dimensions

Dimensions

149 in x 15 in x 11.5 in

Dimensions Metric

378.5 mm x 38.1 mm x 29.2 mm

Height

11.5 in

Height Metric

29.2 mm

Length

149 in

Length Metric

378.5 mm

Weight

140 lb

WeightMetric

63.5 kg

Width

15 in

WidthMetric

38.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Media

Videos

play
CHANCE Installation and Safety guide for Platforms