HUBBELL POWER SYSTEMS
Image of PSC20512 Standard Tray 12 Single Fusion Splices

Standard Tray 12 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20512

Standard Tray 12 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, one 12 Position Single Fiber Splice Chip
  • Tray - Aluminum
  • Lid - Clear Polystyrene

General

Catalog Number

PSC20512

Single Fusion Splice Capacity - Maximum

12

Style

Standard

UPC

096359640394

Dimensions

Dimensions

12.030 in x 4.600 in x 0.287 in

Height

0.287 in

Length

12.03 in

Weight

0.4 lb

Width

4.6 in

Logistics

Carton Quantity

24

Standard Package

1