HUBBELL POWER SYSTEMS
Image of PSC205144 Standard Tray 144 Ribbon Fiber

Standard Tray 144 Ribbon Fiber

Brand: Hubbell Power Systems

Catalog ID: PSC205144

Standard Tray 144 Ribbon Fiber

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, two 6 Position Ribbon Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC205144

Style

Standard

UPC

096359659341

Dimensions

Dimensions

12.030 in x 4.600 in x 0.635 in

Height

0.635 in

Length

12.03 in

Weight

0.5 lb

Width

4.6 in

Logistics

Carton Quantity

12

Standard Package

1