HUBBELL POWER SYSTEMS
Image of PSC20524 Standard Tray 24 Single Fusion Splices

Standard Tray 24 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20524

Standard Tray 24 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 6 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Clear Polystyrene

General

Catalog Number

PSC20524

Single Fusion Splice Capacity - Maximum

24

Style

Standard

UPC

096359642725

Dimensions

Dimensions

12.030 in x 4.600 in x 0.287 in

Height

0.287 in

Length

12.03 in

Weight

0.368 lb

Width

4.6 in

Logistics

Carton Quantity

24

Standard Package

1