HUBBELL POWER SYSTEMS
Standard Width Transition Tray - PSC20514TT
Image of PSC20514TT Standard Width Transition Tray - PSC20514TT
Image of PSC20514TT Standard Width Transition Tray - PSC20514TT

Standard Width Transition Tray - PSC20514TT

Brand: Hubbell Power Systems

Catalog ID: PSC20514TT

Standard Width Transition Tray

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC20514TT

Product Type

Transition Tray

Style

Standard

UPC

096359640400

Dimensions

Dimensions

12.030 in x 4.600 in x 0.635 in

Height

0.635 in

Length

12.03 in

Weight

0.5 lb

Width

4.6 in

Logistics

Carton Quantity

12

Standard Package

1