
Brand: Reuel
Catalog ID: U-SOI2260AA
Application
Stand-Off Insulator - High Creep
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Routine
600 lb
Catalog Number
U-SOI2260AA
Color
Gray
Indoor/Outdoor
Either
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
1
Number of Sheds
7
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Tensile Strength
2000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic
Bottom Terminal Diameter
2.25 in
Diameter - Bottom Terminal Bolt Circle
-
Diameter - Bottom Terminal Bolt Holes
3/8-16
Diameter - Large Shed
3.62 in
Diameter - Top Terminal Bolt Circle
-
Diameter - Top Terminal Bolt Holes
3/8-16
Diameter - Top Terminal Outside
2.25 in
Dimensions
6.00 in x 3.62 in x 6.00 in
Height
6 in
Length
6 in
Weight
2.4 lb
Width
3.62 in
kV Class
15 kV
Minimum Creepage
13.85 in
Minimum Strike
6 in
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
600 lb
Press Minimum
20000
Tensile Strength
2000 lb.
Torsional Strength
-
Indoor/Outdoor
Either
Bottom Terminal Type
Aluminum Threaded Inserts
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
1
Number of Sheds
7