HUBBELL POWER SYSTEMS
Image of U-SOI3751HCAE Standoff Insulator - 15kV

Standoff Insulator - 15kV

Brand: Reuel

Catalog ID: U-SOI3751HCAE

15kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 5.12 in, Shed Outside Diameter = 3.75 in - (1) 1/2 in-13 Threaded Inserts in each End

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

General

Application

Stand-Off Insulator - High Creep

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

1250 lb

Catalog Number

U-SOI3751HCAE

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

6

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

3000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

3.75 in

Diameter - Bottom Terminal Bolt Circle

-

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

3.75 in

Diameter - Top Terminal Bolt Circle

-

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.75 in

Length

5.12 in

Weight

3.4 lb

Electrical Ratings

kV Class

15 kV

Minimum Creepage

10.87 in

Minimum Strike

5.12 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Routine

1250 lb

Press Minimum

20000

Tensile Strength

3000 lb.

Torsional Strength

-

Operational

Indoor/Outdoor

Either

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

6