

Brand: Reuel
Catalog ID: U-SOI3760HCCFA
High strength values in cantilever, compression and tension
Application
Stand-Off Insulator - High Creep
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Routine
1250 lb
Catalog Number
U-SOI3760HCCFA
Color
Gray
Indoor/Outdoor
Either
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
5
Number of Sheds
6
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Product Type
Insulator
Tensile Strength
3000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic
Bottom Terminal Diameter
3.75 in
Diameter - Bottom Terminal Bolt Circle
-
Diameter - Bottom Terminal Bolt Holes
3/8-16
Diameter - Large Shed
3.75 in
Diameter - Top Terminal Bolt Circle
2.00 in
Diameter - Top Terminal Bolt Holes
3/8-16
Diameter - Top Terminal Outside
3.75 in
Dimensions
6.00 in x 3.75 in x 6.00 in
Height
6 in
Length
6 in
Weight
3.8 lb
Width
3.75 in
kV Class
15 kV
Minimum Creepage
12.41 in
Minimum Strike
6 in
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
1250 lb
Press Minimum
20000
Tensile Strength
3000 lb.
Torsional Strength
-
Indoor/Outdoor
Either
Bottom Terminal Type
Aluminum Threaded Inserts
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
5
Number of Sheds
6