HUBBELL POWER SYSTEMS
Image of U-SOI3070NN Standoff Insulator - 25kV

Standoff Insulator - 25kV

Brand: Reuel

Catalog ID: U-SOI3070NN

25kV Standoff Insulator - Indoor and Outdoor Applications - Overall Length = 7.00 in, Shed Outside Diameter = 3.00 in - (1) 3/8 in-16 Threaded Insert in each End

High strength values in cantilever, compression and tension

Standoff insulator, indoor applications & outdoor applications

General

Application

Stand-Off Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

350 lb

Catalog Number

U-SOI3070NN

Color

Gray

Indoor/Outdoor

Indoor

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

8

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

4000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

3 in

Diameter - Bottom Terminal Bolt Circle

N/A

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.00 in

Diameter - Top Terminal Bolt Circle

N/A

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.00 in

Dimensions

7.00 in x 3.00 in x 7.00 in

Height

7 in

Length

7 in

Weight

2.64 lb

Width

3 in

Electrical Ratings

kV Class

25 kV

Minimum Creepage

16 in

Minimum Strike

7 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Routine

350 lb

Press Minimum

20000

Tensile Strength

4000 lb.

Torsional Strength

-

Operational

Indoor/Outdoor

Indoor

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

8