HUBBELL POWER SYSTEMS
Image of U-SOI60105ECFKA Standoff Insulator - 34kV
* Representative image
Image of U-SOI60105ECFKA Standoff Insulator - 34kV

Standoff Insulator - 34kV

Brand: Reuel

Catalog ID: U-SOI60105ECFKA

15kV Standoff Insulator - Indoor and Outdoor Applications - Overall Length = 10.50 in, Top End Outside Diameter = 4.50 in, Bottom End Outside Diameter = 5.00 in - (4) 3/8 in-16 Threaded Inserts Top End; 2.00 in Dia. B.C. with (1) 1/2 in-13 Threaded Insert, (4) 3/8 in-16 Threaded Inserts Bottom End; 3.00 in Dia. B.C.

Product details

General

Application

Stand-Off Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

2000 lb

Catalog Number

U-SOI60105ECFKA

Color

Gray

Indoor/Outdoor

Indoor

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

5

Number of Sheds

9

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

2000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

5 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

5.00 in

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.00 in

Dimensions

6.00 in x 6.00 in x 10.50 in

Height

10.5 in

Length

6 in

Weight

10.68 lb

Width

6 in

Electrical Ratings

kV Class

35 kV

Minimum Creepage

21.3 in

Minimum Strike

10.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads