HUBBELL POWER SYSTEMS
Image of U-SOI2537AA Standoff Insulator - 5kV
* Representative image
Image of U-SOI2537AA Standoff Insulator - 5kV

Standoff Insulator - 5kV

Brand: Reuel

Catalog ID: U-SOI2537AA

5kV Standoff Insulator - Indoor and Outdoor Applications - Overall Length = 3.75 in, Shed Outside Diameter = 2.50 in - (1) 3/8 in-16 Threaded Inserts in each End

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

Product details

General

Application

Stand-Off Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

1000 lb

Catalog Number

U-SOI2537AA

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

3

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

4000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

2.5 in

Diameter - Bottom Terminal Bolt Circle

N/A

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

2.50 in

Diameter - Top Terminal Bolt Circle

N/A

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

2.50 in

Length

3.75 in

Weight

1.1 lb

Electrical Ratings

kV Class

5 kV

Minimum Creepage

4.57 in

Minimum Strike

3.75 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Specifications

Sales Drawings