HUBBELL POWER SYSTEMS
Image of 9167 STAPLE, D/PT 1.50 X .375 X.162

STAPLE, D/PT 1.50 X .375 X.162

Brand: Chance

Catalog ID: 9167

Cut Point Staple, copper coated, 1-1/2" long x 3/8" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles. RUS Listed.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

RUS Listed, al - Staples, ground wire

General

Catalog Number

9167

Coating

Copper Coated

Material

Steel

Type

Staples

UPC

096359076216

Dimensions

Dimensions

1.5 x 0.699 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

1.5

Weight

0.98 lb

Width

0.699 in

Width Inside

3/8 in.

Conductor Related

Wire Size

0.162 in.

Certifications And Compliance

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2400