HUBBELL POWER SYSTEMS
Image of PSA1110 Starter Section, AtlasĀ® 4.00" Pier System

Starter Section, AtlasĀ® 4.00" Pier System

Brand: Atlas

Catalog ID: PSA1110

4000 Plain Starter Section.

ATLAS RESISTANCEĀ® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Starter Section RS4000 series
  • Finish: Ungalvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1110

Coating

Ungalvanized

Finish Type

Ungalvanized

Series

Atlas ResistanceĀ® Series

Shaft Type

RS

Type

Pier Section

UPC

096359515913

Dimensions

Dimensions

42.13 in x 4.50 in x 4.50 in

Height

4.5 in

Length

42.13 in

Weight

33.7 lb

Width

4.5 in

Logistics

Pallet Quantity

40