HUBBELL POWER SYSTEMS
Image of HG42301 Static Ground with Eye-Screw Clamp

Static Ground with Eye-Screw Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG42301

Designed to eliminate the problem of electrostatic charge when working insulator strings. The Static Ground drains off the charge from the insulator string to the tower leg. Six feet of No. 2 grounding cable is attached to the Static Ground tool and a flat face clamp attaches to the either end of the grounding cable. The adjustable jaws of the Static Ground fit insulator caps from 21/2" to 6". Overall length with a 11/4" x 19"Epoxiglas® pole, is 30". To ground an insulator string, attach the flat face clamp to the tower leg and the Static Ground just under the first insulator cap. For barehand work, attach the flat face clamp to the bucket shield system and the Static Ground under the second insulator from the LIVE end.

  • 6 ft (1.8 m) of No. 2 grounding cable attached to the Static Ground tool
  • Adjustable jaws fit insulator caps from 2.5 in (63 mm) to 6 in (152 mm)
  • Overall length is 30 in (760 mm), with 1.25 in x 19 in (31 mm x 482 mm) of Epoxiglas® insulation
  • Includes T-Handle Clamp G33634SJ

General

Catalog Number

HG42301

EU RoHS Indicator

No

Style

w/ Eyescrew Clamp No. G3363-3SJ

UPC

096359038795

Dimensions

Dimensions

34 in x 6.25 in x 6.25 in

Dimensions Metric

864 mm x 159 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

34 in

Length Metric

864 mm

Weight

5.1 lb

Weight Metric

2.3 kg

Width

6.25 in

Width Metric

159 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

56