HUBBELL POWER SYSTEMS
Image of U-SPI5210 Station Post Insulator - 25kV / 35kV
* Representative image
Image of U-SPI5210 Station Post Insulator - 25kV / 35kV

Station Post Insulator - 25kV / 35kV

Brand: Reuel

Catalog ID: U-SPI5210

25kV / 35kV Station Post Insulator - Indoor and Outdoor Applications - Overall Length = 10.00 in, Top End Outside Diameter = 5.25 in, Bottom End Outside Diameter = 5.25 in - (4) 1/2 in-13 Threaded Inserts in each End; 3.00 in Dia. B.C.

  • Station post insulator
  • indoor & outdoor applications

Product details

General

Application

Station Post Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Max.

2500

Catalog Number

U-SPI5210

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

15

Plating - Bottom Terminal

Unplated

Press Minimum

30000

Tensile Strength

12000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

UPC

096359823308

Dimensions

Bottom Terminal Diameter

5.25 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

5.25 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.38 in

Dimensions

5.25 in x 5.25 in x 10.00 in

Height

10 in

Length

5.25 in

Weight

10.84 lb

Width

5.25 in

Electrical Ratings

kV Class

25 kV

Minimum Creepage

31.5 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads

Specifications