HUBBELL POWER SYSTEMS
Image of U-SPI6014 Station Post Insulator - 25kV

Station Post Insulator - 25kV

Brand: Reuel

Catalog ID: U-SPI6014

25kV Station Post Insulator - Indoor and Outdoor Applications - Overall Length = 14.00 in, Top End Outside Diameter = 4.50 in, Bottom End Outside Diameter = 5.00 in - (4) 1/2 in-13 Threaded Inserts in each End; 3.00 in Dia. B.C.

  • Station post insulator
  • indoor & outdoor applications

General

Application

Station Post Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Max.

2000

Catalog Number

U-SPI6014

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

15

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

10000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

5 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

5.00 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.50 in

Dimensions

14.00 in x 5.25 in x 14.00 in

Height

14 in

Length

14 in

Weight

14 lb

Width

5.25 in

Electrical Ratings

kV Class

25 kV

Minimum Creepage

32 in

Minimum Strike

14 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Max.

2000

Press Minimum

20000

Tensile Strength

10000 lb.

Torsional Strength

-

Operational

Indoor/Outdoor

Either

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

15