HUBBELL POWER SYSTEMS
Image of T4000838 Steel Arm Bracket
Image of T4000838 Steel Arm Bracket

Steel Arm Bracket

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4000838

The steel arm bracket is used with the C400-0445 (steel arm yoke) where the steel arm is not equipped with an end plate. The bracket is made of heat treated aluminum and is complete with a wheel binder. The steel arm bracket serves the same purpose as an end plate to support the yoke assembly.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Product details

General

Catalog Number

T4000838

EU RoHS Indicator

No

Max Load Lbs.

12000 lb

Style

Structure Yoke

UPC

096359058410

Working Load Limit

15,000 lb

Working Load Limit Metric

6,803 kg

Dimensions

Dimensions

12.19 in x 12.19 in x 6.56 in

Dimensions Metric

31.0 mm x 31.0 mm x 16.7 mm

Height

6.56 in

Height Metric

16.7 mm

Length

12.19 in

Length Metric

31 mm

Weight

15 lb

WeightMetric

6.8 kg

Width

12.19 in

WidthMetric

31 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads