HUBBELL POWER SYSTEMS
Image of H478322 Steel Tower Yoke
Image of H478322 Steel Tower Yoke

Steel Tower Yoke

Brand: Chance Lineman Tools & Equipment

Catalog ID: H478322

The Tower Yoke fits over the tower arm, serving as a support for the Strain Poles to relieve tension on the suspension insulator string through the “hot end” yoke and the conductor yoke plate.The legs of the yoke are so designed that they can be adjusted to fit most tower structure configurations. Still, it is recommended that the design drawings of the tower arms be submitted to A. B. Company with the Tower Yoke order for engineering evaluation to assure a proper fit. Swivel trunnions are 26" center to center.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Product details

General

Catalog Number

H478322

Max Load Lbs.

12000 lb

Style

Structure Yoke

UPC

096359040866

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg

Dimensions

Dimensions

27.56 in x 19.38 in x 8.38 in

Dimensions Metric

70.0 mm x 49.2 mm x 21.3 mm

Height

8.38 in

Height Metric

21.3 mm

Length

27.56 in

Length Metric

70 mm

Weight

34 lb

WeightMetric

15.4 kg

Width

19.38 in

WidthMetric

49.2 mm

Logistics

Pallet Quantity

12

Resources and downloads