HUBBELL POWER SYSTEMS
Image of AHLS024019E Stirrup Clamp
Buy America(n) Qualified

Stirrup Clamp

Brand: ANDERSON

Catalog ID: AHLS024019E

Overhead Stirrup, Bolted, Stirrup, Aluminum, AAC|AAAC|ACSR, Range 0.325 - 0.563 in

Easy hotstick installation, Peened thread to prevent disassembly.

General

Catalog Number

AHLS024019E

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum

Material - Eyestem

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Stainless Steel

Material Type

Standard

Number of Eyebolts

2

Plating

No

Type

Stirrups

UPC

096359282822

Dimensions

Copper Loop Size

0.289 in

Diameter - Bolt

0.375 in

Diameter - Stirrup Nominal Wire

#1 Solid

Dimensions

4.590 in x 2.920 in x 5.000 in

Height

5 in

Length

4.59 in

Weight

1.19 lb

Width

2.92 in

Width - Main Contact

3.5 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.563

Conductor Diameter - Minimum

0.325

Conductor Diameter Range

0.325 - 0.563

Conductor Type

Aluminum

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Configuration

Number of Eyebolts

2

Logistics

Packaging Type

Box

Pallet Quantity

1200