
Brand: ANDERSON
Catalog ID: AHLS024021E
Catalog Number
AHLS024021E
Hot Stick Eyes
Yes
Inhibitor Loaded
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum
Material - Eyestem
Stainless Steel
Material - Keeper
Aluminum Alloy
Material - Spring (on Eyestem)
Stainless Steel
Material - Stirrup
Copper
Material - Washer
Stainless Steel
Material Type
Standard
Number of Eyebolts
2
Plating
No
Type
Stirrups
UPC
096359282853
Copper Loop Size
0.325 in
Diameter - Bolt
0.375 in
Diameter - Stirrup Nominal Wire
1/0 Solid
Dimensions
4.590 in x 2.920 in x 5.000 in
Height
5 in
Length
4.59 in
Weight
1.274 lb
Width
2.92 in
Width - Main Contact
3.5 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.325
Conductor Diameter Range
0.325 - 0.563
Conductor Type
Aluminum
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Number of Eyebolts
2
Packaging Type
Box
Pallet Quantity
1200