HUBBELL POWER SYSTEMS
Image of ACHLS13 Stirrup Clamp

Stirrup Clamp

Brand: ANDERSON

Catalog ID: ACHLS13

Aluminum alloy stirrup clamp for making temporary or permanent ground connections to aluminum tubing. The copper stirrup loop is tin plated and is compressed into the body costing.

  • For use with AAC and ACSR condutor.
  • Conductor Diameter Range: 1.081-1.293 inches
  • Conductor Range: 900 - 1250 MCM AAC and 715 - 1113 MCM ACSR
  • Material: Castings - 356-T6 aluminum alloy, Stirrup - copper tin plated, Hardware - aluminum alloy
  • Contact sealant is recommended.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

ACHLS13

EU RoHS Indicator

Material

Aluminum

Material - Hardware

Aluminum

Material - Stirrup

Copper, Tin Plated

Material Type

Non-Standard

UPC

096359280323

Dimensions

Weight

1.47 lb

Conductor Related

Conductor Compatibility

ACSR-Redwing-715.5-30/19;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61

Conductor Diameter - Maximum

1.293 in

Conductor Diameter - Minimum

1.081 in

Conductor Diameter Range

1.081 - 1.293

Conductor Type

AAC, ACSR

Certifications And Compliance

EU RoHS Indicator

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

384