HUBBELL POWER SYSTEMS
Image of ACHLS16 Stirrup Clamp

Stirrup Clamp

Brand: ANDERSON

Catalog ID: ACHLS16

Aluminum alloy stirrup clamp for making temporary or permanent ground connections to aluminum tubing. The copper stirrup loop is tin plated and is compressed into the body costing.

  • For use with AAC and ACSR condutor.
  • Conductor Diameter Range: 1.382 - 1.632 inches
  • Conductor Range: 1500 - 2000 MCM AAC and 1272 (45/7) - 1590 (54/19) MCM ACSR
  • Material: Castings - 356-T6 aluminum alloy, Stirrup - copper tin plated, Hardware - aluminum alloy
  • Contact sealant is recommended.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

ACHLS16

EU RoHS Indicator

No

Material

Aluminum

Material - Hardware

Aluminum

Material - Stirrup

Copper, Tin Plated

Material Type

Non-Standard

UPC

096359280330

Dimensions

Weight

2.646 lb

Conductor Related

Conductor Compatibility

ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.382 in

Conductor Diameter Range

1.382 - 1.632

Conductor Type

AAC, ACSR

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

270