HUBBELL POWER SYSTEMS
Image of ACHLS21 Stirrup Clamp
Image of ACHLS21 Stirrup Clamp
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Stirrup Clamp

Brand: ANDERSON

Catalog ID: ACHLS21

Aluminum alloy stirrup clamp for making temporary or permanent ground connections to aluminum tubing. The copper stirrup loop is tin plated and is compressed into the body costing.

  • For use with AAC condutor.
  • Conductor Diameter Range: 1.824 - 2.000 inches
  • Conductor Range: 2500 - 3000 MCM AAC
  • Material: Castings - 356-T6 aluminum alloy, Stirrup - copper tin plated, Hardware - aluminum alloy
  • Contact sealant is recommended.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

ACHLS21

Material

Aluminum

Material - Hardware

Aluminum

Material - Stirrup

Copper, Tin Plated

Material Type

Non-Standard

UPC

096359280354

Dimensions

Weight

3.626 lb

Conductor Related

Conductor Compatibility

ACSR-Joree-2515-76/19

Conductor Diameter - Maximum

2 in

Conductor Diameter - Minimum

1.824 in

Conductor Diameter Range

1.824 - 2

Conductor Type

AAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

288