HUBBELL POWER SYSTEMS
Image of BHLS022019E Stirrup Clamp

Stirrup Clamp

Brand: ANDERSON

Catalog ID: BHLS022019E

Overhead Stirrup, Bolted, Stirrup, Bronze, Copper, Range 0.162 - 0.419 in

Easy hotstick installation, Peened thread to prevent disassembly.

General

Catalog Number

BHLS022019E

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Bronze

Material - Bail

Copper

Material - Body

Bronze

Material - Eyestem

Stainless Steel

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Galvanized Steel

Number of Eyebolts

1

Plating

No

Type

Stirrups

UPC

096359291916

Dimensions

Copper Loop Size

0.289 in

Diameter - Stirrup Nominal Wire

#1 Solid

Dimensions

2.500 in x 2.500 in x 5.250 in

Height

5.25 in

Length

2.5 in

Weight

2.25 lb

Width

2.5 in

Width - Main Contact

1.8125 in

Conductor Related

Conductor Diameter - Maximum

0.419

Conductor Diameter - Minimum

0.162

Conductor Diameter Range

0.162 - 0.419

Conductor Type

Copper

Configuration

Number of Eyebolts

1

Logistics

Packaging Type

Box

Pallet Quantity

1600