HUBBELL POWER SYSTEMS
Image of BHLS025019E Stirrup Clamp

Stirrup Clamp

Brand: ANDERSON

Catalog ID: BHLS025019E

Overhead Stirrup, Bolted, Stirrup, Bronze, Copper, Range 0.289 - 0.574 in

Easy hotstick installation, Peened thread to prevent disassembly.

General

Catalog Number

BHLS025019E

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Bronze

Material - Bail

Copper

Material - Body

Bronze

Material - Eyestem

Stainless Steel

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Galvanized Steel

Number of Eyebolts

2

Plating

No

Type

Stirrups

UPC

096359291947

Dimensions

Copper Loop Size

0.289 in

Diameter - Stirrup Nominal Wire

#1 Solid

Dimensions

4.500 in x 3.500 in x 6.000 in

Height

6 in

Length

4.5 in

Weight

2.25 lb

Width

3.5 in

Width - Main Contact

3.5 in

Conductor Related

Conductor Diameter - Maximum

0.574

Conductor Diameter - Minimum

0.289

Conductor Diameter Range

0.289 - 0.574

Conductor Type

Copper

Configuration

Number of Eyebolts

2

Logistics

Packaging Type

Box