HUBBELL POWER SYSTEMS
Image of ESC202 Stirrup Clamp

Stirrup Clamp

Brand: ANDERSON

Catalog ID: ESC202

Overhead Stirrup, Bolted, Spring Loaded, Aluminum, AAC|AAAC|ACSR, Range 0.184 - 0.447 in

Spring loaded keeper to support clamp before eyestems are tightened.

General

Catalog Number

ESC202

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum

Material - Eyestem

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Stainless Steel

Material Type

Standard

Number of Eyebolts

2

Plating

No

Type

Stirrups

UPC

096359302230

Dimensions

Copper Loop Size

0.258 in

Diameter - Bolt

0.375 in

Diameter - Stirrup Nominal Wire

#2 Solid

Dimensions

4.900 in x 3.000 in x 6.500 in

Height

6.5 in

Length

4.9 in

Weight

2.7 lb

Width

3 in

Width - Main Contact

3.375 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.447

Conductor Diameter - Minimum

0.184

Conductor Diameter Range

0.184 - 0.447

Conductor Type

Aluminum

Configuration

Number of Eyebolts

2

Logistics

Carton Quantity

25

Packaging Type

Box

Pallet Quantity

450