HUBBELL POWER SYSTEMS
Image of GA102SL Stirrup Clamp

Stirrup Clamp

Brand: FARGO

Catalog ID: GA102SL

Overhead Stirrup, Bolted, Stirrup, Vise Type, Aluminum, AAC|AAAC|ACSR, Range 0.184 - 0.447 in

Vise type action develops vibration proof connection on conductor.

General

Catalog Number

GA102SL

Hot Stick Eyes

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum

Material - Eyestem

Forged Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Stirrup

Copper

Material - Washer

Galvanized Steel

Number of Eyebolts

1

Plating

No

Type

Stirrups

UPC

096359304166

Dimensions

Copper Loop Size

0.258 in

Diameter - Bolt

0.4375 in

Diameter - Stirrup Nominal Wire

#2 Solid

Weight

0.941 lb

Width - Main Contact

2 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.447

Conductor Diameter - Minimum

0.198

Conductor Diameter Range

0.198 - 0.447

Conductor Type

Aluminum

Configuration

Number of Eyebolts

1

Logistics

Packaging Type

Bag

Pallet Quantity

1200